IESNA:LM-63-2002
[TEST]P948599
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20767
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2855.6 3071 3302.2 3534.5 3712.6 3821.6 3887.9 3925.1 3966.2 4013.9
4075.3 4158.5 4270.9 4403.5 4564.5 4835.7 5245.6 5789.1 6460.3 7299.6
8399.8 9662.7 11007.3 12230.2 12969.3 12594 11842.8 10836.3 9627.1 8186.1
6363.3 4546.5 2975.6 1729.7 761 235.6 0
2855.6 3082.6 3342.8 3600.7 3790.8 3906.4 3961.1 3974.6 3983.4 3991.3
4004 4031.2 4081 4143.4 4246.3 4461.4 4838.5 5385.2 6097.4 6946.7
7963.8 9134.8 10485.7 11946.1 13410.4 13799.5 12974.2 11912.4 10797.5 9529.3
7753.4 5844.1 4067.4 2476.1 1157.2 368.7 0
2855.6 3094.3 3383.6 3666.7 3869 3991.1 4034.2 4024 4000.7 3968.7
3932.8 3903.8 3891.2 3883.5 3928.2 4087.1 4431.4 4981.3 5734.5 6593.6
7527.9 8606.9 9964.1 11662 13851.7 15004.9 14105.6 12988.5 11968.1 10872.5
9143.5 7141.8 5159 3222.5 1553.3 501.9 0
2855.6 3110.9 3423.9 3726.3 3938.8 4054.2 4073.7 4024.7 3948.7 3860.9
3769.1 3686.9 3624.2 3581.5 3613.5 3801.1 4218.7 4858.8 5680.5 6582.7
7529.8 8553.6 9756 11244.6 13333.4 14946.5 14329.5 13093.4 12015 10906.2
9268.3 7320.5 5381 3470.5 1764.2 619.6 0
2855.6 3127.4 3464.4 3785.8 4008.6 4117.1 4113.4 4025.4 3896.6 3753.1
3605.4 3470.2 3357.3 3279.5 3298.9 3515.1 4006 4736.2 5626.4 6571.7
7531.6 8500.1 9547.9 10827.3 12815.1 14888 14553.3 13198.3 12062 10939.9
9393.2 7499.1 5603 3718.6 1975.2 737.3 0
2855.6 3137.3 3486.3 3821.6 4050.9 4147.8 4114.5 3981 3798.7 3609
3430.4 3276.2 3155.2 3089.6 3167 3506.5 4156.1 5063.7 6150.9 7328.5
8506.9 9665 10844.4 12136.5 14054 16022.9 15995.5 14701.1 13405.8 11991.3
10211.2 8120.9 6072.7 4041.8 2240.8 870.1 0
2855.6 3147.1 3508.2 3857.4 4093 4178.5 4115.6 3936.6 3700.7 3464.9
3255.4 3082.3 2953.2 2899.7 3035.1 3498 4306.3 5391.1 6675.6 8085
9482.1 10830 12140.9 13445.6 15292.9 17158 17437.9 16203.7 14749.6 13042.7
11029.2 8742.8 6542.1 4365.1 2506.3 1002.9 0
2855.6 3152.1 3521.4 3876.8 4111.9 4188.8 4104.6 3896 3629.4 3375.7
3161.6 2990 2867.6 2832.5 3019.5 3569.7 4480.5 5708 7196.3 8847.3
10488.4 12075 13625.1 15126.8 17092.9 18870.5 19098.5 17871.4 16184.8 14117.6
11785.8 9279.4 6824 4482.7 2573 1008.6 0
2855.6 3157 3534.8 3896.1 4130.6 4199.1 4093.7 3855.2 3558 3286.5
3068 2897.8 2782 2765.2 3003.8 3641.3 4654.7 6024.9 7717.1 9609.6
11494.7 13319.9 15109.4 16807.8 18892.8 20582.9 20759 19539.1 17619.8 15192.3
12542.5 9816.1 7105.7 4600.1 2639.8 1014.2 0
2855.6 3154.8 3544.9 3905.4 4137.7 4200.2 4080.7 3826.5 3514.2 3238.1
3022.2 2854.5 2741.7 2736.2 3001.4 3678.6 4741.5 6211 8033.3 10057.2
12103.1 14049.2 15976.7 17883.4 20055.2 21657.3 21673.7 20255.8 18018.2 15232.6
12339.7 9467.7 6545.2 4159.6 2286.9 851.4 0
2855.6 3157 3534.8 3896.1 4130.6 4199.1 4093.7 3855.2 3558 3286.5
3068 2897.8 2782 2765.2 3003.8 3641.3 4654.7 6024.9 7717.1 9609.6
11494.7 13319.9 15109.4 16807.8 18892.8 20582.9 20759 19539.1 17619.8 15192.3
12542.5 9816.1 7105.7 4600.1 2639.8 1014.2 0
2855.6 3152.1 3521.4 3876.8 4111.9 4188.8 4104.6 3896 3629.4 3375.7
3161.6 2990 2867.6 2832.5 3019.5 3569.7 4480.5 5708 7196.3 8847.3
10488.4 12075 13625.1 15126.8 17092.9 18870.5 19098.5 17871.4 16184.8 14117.6
11785.8 9279.4 6824 4482.7 2573 1008.6 0
2855.6 3147.1 3508.2 3857.4 4093 4178.5 4115.6 3936.6 3700.7 3464.9
3255.4 3082.3 2953.2 2899.7 3035.1 3498 4306.3 5391.1 6675.6 8085
9482.1 10830 12140.9 13445.6 15292.9 17158 17437.9 16203.7 14749.6 13042.7
11029.2 8742.8 6542.1 4365.1 2506.3 1002.9 0
2855.6 3137.3 3486.3 3821.6 4050.9 4147.8 4114.5 3981 3798.7 3609
3430.4 3276.2 3155.2 3089.6 3167 3506.5 4156.1 5063.7 6150.9 7328.5
8506.9 9665 10844.4 12136.5 14054 16022.9 15995.5 14701.1 13405.8 11991.3
10211.2 8120.9 6072.7 4041.8 2240.8 870.1 0
2855.6 3127.4 3464.4 3785.8 4008.6 4117.1 4113.4 4025.4 3896.6 3753.1
3605.4 3470.2 3357.3 3279.5 3298.9 3515.1 4006 4736.2 5626.4 6571.7
7531.6 8500.1 9547.9 10827.3 12815.1 14888 14553.3 13198.3 12062 10939.9
9393.2 7499.1 5603 3718.6 1975.2 737.3 0
2855.6 3110.9 3423.9 3726.3 3938.8 4054.2 4073.7 4024.7 3948.7 3860.9
3769.1 3686.9 3624.2 3581.5 3613.5 3801.1 4218.7 4858.8 5680.5 6582.7
7529.8 8553.6 9756 11244.6 13333.4 14946.5 14329.5 13093.4 12015 10906.2
9268.3 7320.5 5381 3470.5 1764.2 619.6 0
2855.6 3094.3 3383.6 3666.7 3869 3991.1 4034.2 4024 4000.7 3968.7
3932.8 3903.8 3891.2 3883.5 3928.2 4087.1 4431.4 4981.3 5734.5 6593.6
7527.9 8606.9 9964.1 11662 13851.7 15004.9 14105.6 12988.5 11968.1 10872.5
9143.5 7141.8 5159 3222.5 1553.3 501.9 0
2855.6 3082.6 3342.8 3600.7 3790.8 3906.4 3961.1 3974.6 3983.4 3991.3
4004 4031.2 4081 4143.4 4246.3 4461.4 4838.5 5385.2 6097.4 6946.7
7963.8 9134.8 10485.7 11946.1 13410.4 13799.5 12974.2 11912.4 10797.5 9529.3
7753.4 5844.1 4067.4 2476.1 1157.2 368.7 0
2855.6 3071 3302.2 3534.5 3712.6 3821.6 3887.9 3925.1 3966.2 4013.9
4075.3 4158.5 4270.9 4403.5 4564.5 4835.7 5245.6 5789.1 6460.3 7299.6
8399.8 9662.7 11007.3 12230.2 12969.3 12594 11842.8 10836.3 9627.1 8186.1
6363.3 4546.5 2975.6 1729.7 761 235.6 0
2855.6 3047.4 3250.1 3448.6 3604 3702.3 3763.5 3799 3835.2 3880
3944 4033.4 4149.9 4283.7 4449.9 4689.6 5032.5 5481.6 6045.5 6715.9
7519.8 8364.2 9112.8 9643.4 9776 9217.7 8427.8 7487.7 6461.9 5349.9
4075.2 2852.2 1837.6 1063.6 478.4 156.7 0
2855.6 3023.8 3198.1 3362.8 3495.4 3583 3639.1 3672.9 3704 3746
3812.8 3908.2 4029 4164 4335.2 4543.4 4819.5 5174.1 5630.7 6132.1
6639.6 7065.7 7218.5 7056.7 6582.7 5841.5 5012.7 4139 3296.7 2513.8
1787 1158 699.7 397.6 195.9 77.8 0
2855.6 2998.8 3146.1 3283.4 3390.5 3464.2 3510.3 3532.3 3549.5 3572.7
3614.8 3680.6 3765.7 3854.6 3955.8 4069.2 4213.2 4401.6 4649.5 4913.5
5158.6 5317.7 5282.6 5035.8 4576.6 3955.6 3322 2701.4 2126.9 1626
1180.2 799.7 515.2 316.9 169.4 70.2 0
2855.6 2973.8 3094.3 3204.1 3285.7 3345.5 3381.4 3391.7 3395 3399.4
3416.7 3452.8 3502.4 3545.1 3576.5 3595.1 3606.8 3629.1 3668.2 3695
3677.5 3569.6 3346.6 3015.1 2570.5 2069.7 1631.4 1263.7 957.2 738.3
573.3 441.4 330.9 236.5 143 62.7 0
2855.6 2948.6 3042 3126.9 3191.9 3234.8 3254 3243.8 3215.7 3181.3
3147.3 3124.7 3114 3100.9 3076.1 3033.7 2975.3 2915 2859 2812.8
2762.4 2677.2 2536.1 2337.1 2078.7 1769.5 1491.3 1223.9 968.6 772.6
604.4 462.5 339.7 238 142.2 61.9 0
2855.6 2923.4 2989.9 3049.6 3098 3124.1 3126.5 3095.8 3036.4 2963.2
2878.1 2796.5 2725.5 2656.4 2576 2472.3 2343.9 2201.2 2050 1930.6
1847.3 1785 1725.7 1659 1586.9 1469.2 1351.1 1184 979.9 807.1
635.6 483.8 348.5 239.8 141.4 61.1 0
2855.6 2899.3 2941.1 2981.5 3017.6 3033.1 3021.1 2969.1 2879.3 2774
2656.4 2548.9 2459.1 2381.6 2305.4 2215.8 2108.9 1990.8 1865.5 1766.3
1700.5 1657.1 1625.6 1588.4 1531.4 1432.3 1333.7 1193.8 1025 871
707.2 553.4 407.4 283.2 173.1 74.1 0
2855.6 2875.1 2892.4 2913.5 2936.9 2942 2915.7 2842.3 2722.2 2584.8
2434.9 2301.4 2192.7 2106.7 2034.9 1959.3 1873.8 1780.4 1680.9 1602.1
1553.6 1529.2 1525.6 1517.7 1475.8 1395.5 1316.3 1203.4 1070 934.9
778.9 623 466.3 326.5 204.9 87.1 0
2855.6 2851.8 2846.3 2850.7 2859.5 2860.6 2825.5 2736.2 2598.7 2444.2
2290.8 2170.2 2082.6 2017.9 1960.9 1894.6 1815.2 1726.4 1626.2 1531.4
1460.7 1422.3 1426.2 1430 1418 1388.4 1317.1 1201 1070 945.7
828.4 704.6 563.8 409.8 266.8 112.9 0
2855.6 2825.8 2800.9 2791.9 2796.2 2801.7 2778.4 2707.2 2591 2459.2
2331.3 2219.5 2121.2 2035.1 1953.8 1868.5 1775.2 1676 1577.4 1489.4
1411.9 1354.2 1323.5 1305.1 1287.8 1267.6 1225.1 1149.3 1053.1 945.9
824.3 702.4 563.5 414.4 272.9 120.5 0
2855.6 2804.8 2761.2 2739 2740.6 2756.1 2756.6 2715.2 2628.3 2514.3
2394.9 2280.9 2169.9 2063.9 1961.7 1859.8 1755.4 1649.7 1551.8 1467.9
1392.9 1335.3 1293.7 1261.7 1231.6 1197.3 1150.4 1087 1008.8 915.5
800.9 683.7 547.8 406.8 264.6 117.3 0
2855.6 2783.9 2721.4 2686.3 2684.9 2710.8 2734.9 2723.1 2665.5 2569.4
2458.4 2342.3 2218.8 2092.7 1969.7 1851 1735.5 1623.4 1526.2 1446.4
1373.9 1316.6 1264 1218.3 1175.2 1127 1075.5 1024.8 964.5 885.2
777.5 664.9 532 399.1 256.4 114 0
2855.6 2764.9 2688.1 2642.5 2641.1 2681.6 2738.8 2770.8 2748.5 2664.1
2543.6 2412.3 2276.8 2139.1 2005.1 1876.4 1753.8 1638.3 1538.7 1458.3
1392.3 1344.3 1303.3 1260.6 1212.4 1150.6 1084.6 1021.9 954.7 870.7
763.7 650.9 520.3 390.8 247.1 112.2 0
2855.6 2746.1 2654.9 2598.7 2597.3 2652.7 2742.8 2818.6 2831.5 2759
2628.8 2482.2 2334.9 2185.6 2040.4 1901.8 1772.1 1653.3 1551.4 1470
1410.8 1371.9 1342.6 1302.9 1249.4 1174.1 1093.6 1019.1 944.8 856.4
749.7 636.9 508.4 382.4 237.8 110.5 0
2855.6 2729.5 2625.5 2561.7 2557.5 2621.4 2734.7 2844 2884.7 2828.1
2696.9 2536.8 2380.2 2229 2083.3 1944.6 1813.5 1692.6 1588.7 1506.5
1445.2 1403.5 1376.5 1342.8 1295.2 1227.5 1150.8 1071.9 991.3 893
776.9 659 526.9 380.9 229.9 110.1 0
2855.6 2713 2596.2 2524.7 2517.6 2590.2 2726.6 2869.3 2937.8 2897.3
2764.9 2591.3 2425.5 2272.5 2126.4 1987.6 1855 1731.9 1625.9 1542.9
1479.5 1434.9 1410.5 1382.7 1341 1281 1208.1 1124.8 1037.7 929.5
804.1 681 545.2 379.4 221.9 109.8 0
2855.6 2696.3 2569.5 2492.1 2480.9 2552.2 2693.6 2842.7 2925.6 2904.7
2790.3 2619.6 2448.6 2298 2157.1 2025.5 1898.6 1779 1674.8 1591.1
1522.7 1475.2 1445.8 1417.5 1376.4 1318.8 1244.3 1159.1 1067.3 956.2
828.3 701.9 562.7 373.2 204.9 96.9 0
2855.6 2679.8 2542.8 2459.5 2444.2 2514.3 2660.6 2816.2 2913.2 2912.1
2815.6 2648 2471.6 2323.6 2187.8 2063.4 1942.3 1826.1 1723.7 1639.3
1565.9 1515.5 1481 1452.5 1411.9 1356.6 1280.4 1193.3 1096.9 982.9
852.5 722.7 580.2 367.1 187.9 83.8 0
2855.6 2666.9 2522.3 2435.1 2415 2477 2607.6 2746 2832.8 2835.4
2752.7 2603.2 2437.5 2292.3 2165.4 2053.1 1944.8 1838.7 1741.8 1660.1
1592.6 1547.2 1514.5 1486.3 1445.9 1387.7 1307.8 1217 1118.3 1003.9
871.6 742.7 595.5 399.5 218.3 96.5 0
2855.6 2654 2501.7 2410.7 2385.8 2439.8 2554.5 2675.7 2752.6 2758.7
2690 2558.5 2403.3 2260.8 2143.2 2042.8 1947.2 1851.3 1759.8 1680.9
1619.4 1578.8 1548.1 1520.1 1479.9 1418.8 1335.2 1240.7 1139.6 1024.8
890.7 762.7 610.6 432 248.7 109.4 0
2855.6 2643.6 2487.3 2393.7 2366.7 2415.1 2517 2620.5 2684.9 2689
2627.9 2510.4 2368.9 2233.3 2117.7 2019.4 1927.4 1834.6 1744.7 1670.4
1618.7 1584.5 1556 1528.1 1488.6 1427.3 1343.9 1249.1 1147.7 1034.4
900.7 772.1 623.1 453.2 275 120 0
2855.6 2633.2 2473 2376.6 2347.4 2390.5 2479.6 2565.3 2617.3 2619.2
2566.1 2462.3 2334.3 2205.8 2092.4 1996 1907.6 1817.9 1729.7 1659.9
1618.3 1590.2 1563.9 1536.1 1497.4 1435.7 1352.4 1257.4 1155.8 1044.1
910.8 781.5 635.6 474.5 301.3 130.6 0
2855.6 2625.1 2462.8 2364.8 2336.3 2378.1 2462.4 2539.8 2584.8 2584.9
2536.3 2442.3 2324.1 2199.2 2082.2 1977.5 1880.6 1784.5 1691.5 1625.9
1591.1 1568.1 1544.6 1516.6 1478.3 1418.5 1335.9 1242.2 1143.5 1033.8
905.8 774.5 632.5 473.2 299.2 128 0
2855.6 2617 2452.6 2353.2 2325.3 2365.8 2445.3 2514.3 2552.1 2550.5
2506.6 2422.3 2313.8 2192.5 2072.1 1959.1 1853.9 1751.1 1653.3 1592
1563.9 1545.9 1525.3 1497.1 1459.4 1401.3 1319.3 1227.1 1131.1 1023.5
900.7 767.3 629.5 471.7 297 125.1 0
2855.6 2609.5 2444.8 2346.2 2319.4 2360.8 2438.7 2506 2541.7 2539
2495.8 2417.3 2313.8 2193.3 2070 1949.3 1835.7 1724.7 1622.3 1563.3
1537.4 1522.2 1504.5 1476.5 1438.1 1378.9 1297.6 1206.9 1111.8 1005.1
885.3 751.7 608.6 454.1 283.2 118.1 0
2855.6 2602 2437 2339.3 2313.4 2355.7 2432.1 2497.5 2531.3 2527.5
2485 2412.4 2313.8 2194.3 2067.8 1939.6 1817.7 1698.3 1591.3 1534.7
1510.9 1498.5 1483.7 1455.8 1416.9 1356.6 1276.1 1186.7 1092.5 986.8
869.8 736.2 587.6 436.3 269.3 110.9 0
2855.6 2592.7 2429.4 2334 2311 2354.9 2431.6 2496.2 2528 2522.5
2478.7 2410.7 2315.4 2196 2066.7 1934.1 1807 1680.9 1571.4 1515.5
1492.5 1481.5 1468.4 1439.9 1400.4 1336.9 1259.1 1171.4 1075 969.8
853.6 723.2 563.2 420.8 255.3 104.1 0
2855.6 2602 2437 2339.3 2313.4 2355.7 2432.1 2497.5 2531.3 2527.5
2485 2412.4 2313.8 2194.3 2067.8 1939.6 1817.7 1698.3 1591.3 1534.7
1510.9 1498.5 1483.7 1455.8 1416.9 1356.6 1276.1 1186.7 1092.5 986.8
869.8 736.2 587.6 436.3 269.3 110.9 0
2855.6 2609.5 2444.8 2346.2 2319.4 2360.8 2438.7 2506 2541.7 2539
2495.8 2417.3 2313.8 2193.3 2070 1949.3 1835.7 1724.7 1622.3 1563.3
1537.4 1522.2 1504.5 1476.5 1438.1 1378.9 1297.6 1206.9 1111.8 1005.1
885.3 751.7 608.6 454.1 283.2 118.1 0
2855.6 2617 2452.6 2353.2 2325.3 2365.8 2445.3 2514.3 2552.1 2550.5
2506.6 2422.3 2313.8 2192.5 2072.1 1959.1 1853.9 1751.1 1653.3 1592
1563.9 1545.9 1525.3 1497.1 1459.4 1401.3 1319.3 1227.1 1131.1 1023.5
900.7 767.3 629.5 471.7 297 125.1 0
2855.6 2625.1 2462.8 2364.8 2336.3 2378.1 2462.4 2539.8 2584.8 2584.9
2536.3 2442.3 2324.1 2199.2 2082.2 1977.5 1880.6 1784.5 1691.5 1625.9
1591.1 1568.1 1544.6 1516.6 1478.3 1418.5 1335.9 1242.2 1143.5 1033.8
905.8 774.5 632.5 473.2 299.2 128 0
2855.6 2633.2 2473 2376.6 2347.4 2390.5 2479.6 2565.3 2617.3 2619.2
2566.1 2462.3 2334.3 2205.8 2092.4 1996 1907.6 1817.9 1729.7 1659.9
1618.3 1590.2 1563.9 1536.1 1497.4 1435.7 1352.4 1257.4 1155.8 1044.1
910.8 781.5 635.6 474.5 301.3 130.6 0
2855.6 2643.6 2487.3 2393.7 2366.7 2415.1 2517 2620.5 2684.9 2689
2627.9 2510.4 2368.9 2233.3 2117.7 2019.4 1927.4 1834.6 1744.7 1670.4
1618.7 1584.5 1556 1528.1 1488.6 1427.3 1343.9 1249.1 1147.7 1034.4
900.7 772.1 623.1 453.2 275 120 0
2855.6 2654 2501.7 2410.7 2385.8 2439.8 2554.5 2675.7 2752.6 2758.7
2690 2558.5 2403.3 2260.8 2143.2 2042.8 1947.2 1851.3 1759.8 1680.9
1619.4 1578.8 1548.1 1520.1 1479.9 1418.8 1335.2 1240.7 1139.6 1024.8
890.7 762.7 610.6 432 248.7 109.4 0
2855.6 2666.9 2522.3 2435.1 2415 2477 2607.6 2746 2832.8 2835.4
2752.7 2603.2 2437.5 2292.3 2165.4 2053.1 1944.8 1838.7 1741.8 1660.1
1592.6 1547.2 1514.5 1486.3 1445.9 1387.7 1307.8 1217 1118.3 1003.9
871.6 742.7 595.5 399.5 218.3 96.5 0
2855.6 2679.8 2542.8 2459.5 2444.2 2514.3 2660.6 2816.2 2913.2 2912.1
2815.6 2648 2471.6 2323.6 2187.8 2063.4 1942.3 1826.1 1723.7 1639.3
1565.9 1515.5 1481 1452.5 1411.9 1356.6 1280.4 1193.3 1096.9 982.9
852.5 722.7 580.2 367.1 187.9 83.8 0
2855.6 2696.3 2569.5 2492.1 2480.9 2552.2 2693.6 2842.7 2925.6 2904.7
2790.3 2619.6 2448.6 2298 2157.1 2025.5 1898.6 1779 1674.8 1591.1
1522.7 1475.2 1445.8 1417.5 1376.4 1318.8 1244.3 1159.1 1067.3 956.2
828.3 701.9 562.7 373.2 204.9 96.9 0
2855.6 2713 2596.2 2524.7 2517.6 2590.2 2726.6 2869.3 2937.8 2897.3
2764.9 2591.3 2425.5 2272.5 2126.4 1987.6 1855 1731.9 1625.9 1542.9
1479.5 1434.9 1410.5 1382.7 1341 1281 1208.1 1124.8 1037.7 929.5
804.1 681 545.2 379.4 221.9 109.8 0
2855.6 2729.5 2625.5 2561.7 2557.5 2621.4 2734.7 2844 2884.7 2828.1
2696.9 2536.8 2380.2 2229 2083.3 1944.6 1813.5 1692.6 1588.7 1506.5
1445.2 1403.5 1376.5 1342.8 1295.2 1227.5 1150.8 1071.9 991.3 893
776.9 659 526.9 380.9 229.9 110.1 0
2855.6 2746.1 2654.9 2598.7 2597.3 2652.7 2742.8 2818.6 2831.5 2759
2628.8 2482.2 2334.9 2185.6 2040.4 1901.8 1772.1 1653.3 1551.4 1470
1410.8 1371.9 1342.6 1302.9 1249.4 1174.1 1093.6 1019.1 944.8 856.4
749.7 636.9 508.4 382.4 237.8 110.5 0
2855.6 2764.9 2688.1 2642.5 2641.1 2681.6 2738.8 2770.8 2748.5 2664.1
2543.6 2412.3 2276.8 2139.1 2005.1 1876.4 1753.8 1638.3 1538.7 1458.3
1392.3 1344.3 1303.3 1260.6 1212.4 1150.6 1084.6 1021.9 954.7 870.7
763.7 650.9 520.3 390.8 247.1 112.2 0
2855.6 2783.9 2721.4 2686.3 2684.9 2710.8 2734.9 2723.1 2665.5 2569.4
2458.4 2342.3 2218.8 2092.7 1969.7 1851 1735.5 1623.4 1526.2 1446.4
1373.9 1316.6 1264 1218.3 1175.2 1127 1075.5 1024.8 964.5 885.2
777.5 664.9 532 399.1 256.4 114 0
2855.6 2804.8 2761.2 2739 2740.6 2756.1 2756.6 2715.2 2628.3 2514.3
2394.9 2280.9 2169.9 2063.9 1961.7 1859.8 1755.4 1649.7 1551.8 1467.9
1392.9 1335.3 1293.7 1261.7 1231.6 1197.3 1150.4 1087 1008.8 915.5
800.9 683.7 547.8 406.8 264.6 117.3 0
2855.6 2825.8 2800.9 2791.9 2796.2 2801.7 2778.4 2707.2 2591 2459.2
2331.3 2219.5 2121.2 2035.1 1953.8 1868.5 1775.2 1676 1577.4 1489.4
1411.9 1354.2 1323.5 1305.1 1287.8 1267.6 1225.1 1149.3 1053.1 945.9
824.3 702.4 563.5 414.4 272.9 120.5 0
2855.6 2851.8 2846.3 2850.7 2859.5 2860.6 2825.5 2736.2 2598.7 2444.2
2290.8 2170.2 2082.6 2017.9 1960.9 1894.6 1815.2 1726.4 1626.2 1531.4
1460.7 1422.3 1426.2 1430 1418 1388.4 1317.1 1201 1070 945.7
828.4 704.6 563.8 409.8 266.8 112.9 0
2855.6 2875.1 2892.4 2913.5 2936.9 2942 2915.7 2842.3 2722.2 2584.8
2434.9 2301.4 2192.7 2106.7 2034.9 1959.3 1873.8 1780.4 1680.9 1602.1
1553.6 1529.2 1525.6 1517.7 1475.8 1395.5 1316.3 1203.4 1070 934.9
778.9 623 466.3 326.5 204.9 87.1 0
2855.6 2899.3 2941.1 2981.5 3017.6 3033.1 3021.1 2969.1 2879.3 2774
2656.4 2548.9 2459.1 2381.6 2305.4 2215.8 2108.9 1990.8 1865.5 1766.3
1700.5 1657.1 1625.6 1588.4 1531.4 1432.3 1333.7 1193.8 1025 871
707.2 553.4 407.4 283.2 173.1 74.1 0
2855.6 2923.4 2989.9 3049.6 3098 3124.1 3126.5 3095.8 3036.4 2963.2
2878.1 2796.5 2725.5 2656.4 2576 2472.3 2343.9 2201.2 2050 1930.6
1847.3 1785 1725.7 1659 1586.9 1469.2 1351.1 1184 979.9 807.1
635.6 483.8 348.5 239.8 141.4 61.1 0
2855.6 2948.6 3042 3126.9 3191.9 3234.8 3254 3243.8 3215.7 3181.3
3147.3 3124.7 3114 3100.9 3076.1 3033.7 2975.3 2915 2859 2812.8
2762.4 2677.2 2536.1 2337.1 2078.7 1769.5 1491.3 1223.9 968.6 772.6
604.4 462.5 339.7 238 142.2 61.9 0
2855.6 2973.8 3094.3 3204.1 3285.7 3345.5 3381.4 3391.7 3395 3399.4
3416.7 3452.8 3502.4 3545.1 3576.5 3595.1 3606.8 3629.1 3668.2 3695
3677.5 3569.6 3346.6 3015.1 2570.5 2069.7 1631.4 1263.7 957.2 738.3
573.3 441.4 330.9 236.5 143 62.7 0
2855.6 2998.8 3146.1 3283.4 3390.5 3464.2 3510.3 3532.3 3549.5 3572.7
3614.8 3680.6 3765.7 3854.6 3955.8 4069.2 4213.2 4401.6 4649.5 4913.5
5158.6 5317.7 5282.6 5035.8 4576.6 3955.6 3322 2701.4 2126.9 1626
1180.2 799.7 515.2 316.9 169.4 70.2 0
2855.6 3023.8 3198.1 3362.8 3495.4 3583 3639.1 3672.9 3704 3746
3812.8 3908.2 4029 4164 4335.2 4543.4 4819.5 5174.1 5630.7 6132.1
6639.6 7065.7 7218.5 7056.7 6582.7 5841.5 5012.7 4139 3296.7 2513.8
1787 1158 699.7 397.6 195.9 77.8 0
2855.6 3047.4 3250.1 3448.6 3604 3702.3 3763.5 3799 3835.2 3880
3944 4033.4 4149.9 4283.7 4449.9 4689.6 5032.5 5481.6 6045.5 6715.9
7519.8 8364.2 9112.8 9643.4 9776 9217.7 8427.8 7487.7 6461.9 5349.9
4075.2 2852.2 1837.6 1063.6 478.4 156.7 0
2855.6 3071 3302.2 3534.5 3712.6 3821.6 3887.9 3925.1 3966.2 4013.9
4075.3 4158.5 4270.9 4403.5 4564.5 4835.7 5245.6 5789.1 6460.3 7299.6
8399.8 9662.7 11007.3 12230.2 12969.3 12594 11842.8 10836.3 9627.1 8186.1
6363.3 4546.5 2975.6 1729.7 761 235.6 0
